Julkaise tuotteesi
Wooden Obstacle Course Medium Package
Wooden Obstacle Course Medium Package
Wooden Obstacle Course Medium Package
Wooden Obstacle Course Medium Package
Wooden Obstacle Course Medium Package
Wooden Obstacle Course Medium Package
Wooden Obstacle Course Medium Package
Wooden Obstacle Course Medium Package
    Unisport

    Wooden Obstacle Course Medium Package

    The moderately difficult obstacle course requires slightly more technically advanced movements.

    The Medium Obstacle Course includes 10 pieces of equipment.

    Double obstacles are also available in single.

    1: H.27 Tire Obstacle Double
    2: H.13 Balance Beam Double
    3: H.14 Window Wall Double
    4: H.16 Rope Climbing Double
    5: H.19 Calf Obstacle
    6: H.11 Hurdle Wall Double
    7: H.25 Long Bar Double
    8: H.12 Crawling Obstacle Double
    9: H.20 Over-Under
    10: H.4 Monkey Bars Double

    Area required: approx. 205 m2

    Article number for complete medium obstacle course: 921766

    In all packages, the obstacles are listed in a suitable order to provide the practitioner with active rest through various skills throughout the course. Also, to vary the speed and terrain throughout the course. The design is created so that the most difficult/challenging exercises come towards the end."



    Tekniset tiedot
    • Area required: approx. 205 m2

      10 pieces of equipment

    Tekniset tiedot
    • Yksilöity viitewooden-obstacle-course-medium-package
    • TuoteperheOutdoor activities
    • TuoteryhmäObstacle Courses
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-02-05
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliPuu
    Luokitus
    • BIMobject-luokkaUrheilu ja vapaa-aika - Muut