Julkaise tuotteesi
Wall Indicator Post - Model 5500WP

Wall Indicator Post - Model 5500WP

Specifications:
1. Indicates if valve is in open or shut position
2. Used to operate a valve installed behind a wall, with a 12” OD post flange to mount on a wall
3. Operated by handwheel
4. Can be supplied to open left or right
5. UL Listed and FM Approved.

Field Adjustment
Remove the Top Section from the top of the Indicator Post assembly
Reattach the Top Section to the top of the Indicator Post assembly.
Set the “OPEN” and “SHUT” targets for the appropriate valve size


Tekniset tiedot
  • Yksilöity viitewall-indicator-post-model-5500
  • TuoteperheValves
  • TuoteryhmäIndicator
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-01-08
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Putkisto
  • OmniClass-numero23-27 11 15 19
  • OmniClass-nimikeFlow Indicators