Julkaise tuotteesi
At desk storage, customisable
At desk storage, customisable
At desk storage, customisable

    At desk storage, customisable

    Modular | Customizable | Adaptable | Robust | Timeless | Versatile

    Designed and created in 1965 by Paul Schaerer and Swiss architect Fritz Haller and made in Switzerland ever since.

    Certifications : Greengard, Cradle to Cradle.

    Eligible for LEED projects

    Tekniset tiedot
    • USM Haller sideboard 418x786/740 mm

      2 drop down doors 

      4 types of doors available: drop down, drawer, flip up and glass. Powder coated panels. Chromed balls and tubes on leveling glides.

      Single modules can have various length, width and depth from 100 to 750 mms.
      Wide variety of accessories can be added: fixed shelf, extension shelf, cable cut out etc.

      Available in 15 colours : pure white RAL 9010, light gray RAL 7035,USM matt silver, mid-gray RAL 7005, anthracite RAL 7016,  graphite black RAL 9011,steel blue RAL 5011, gentiane blue RAL 5010, USM green, golden yellow RAL 1004, pure orange RAL 2004, USM rubis red, USM brown, USM beige and olive green RAL 6003.


    Tekniset tiedot
    • Yksilöity viiteUSM_Haller_storage_001
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-04-24
    • Painoksen numero1
    • Korkeus (mm)740
    • Leveys (mm)418
    • Syvyys (mm)786
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Toissijainen materiaaliMetalli
    • Suunniteltu:Sveitsi
    • Valmistettu:Sveitsi
    • Nettopaino (kg)87
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_50
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 00 00
    • CSI MasterFormat 2014 -nimikeFurnishings
    • OmniClass-numero23-21 19 11
    • OmniClass-nimikeModular General Casework
    • CSI UniFormat II -koodiE20
    • CSI UniFormat II -nimikeFURNISHINGS