Julkaise tuotteesi
Thinset Mortar - CX 15
Uzin

Thinset Mortar - CX 15

Polymer Modified 4 in 1 mortar

    UZIN CX 15 is a professional quality, portland cement based, polymer modified non-sag mortar for the installation of most large format porcelain, ceramic, quarry, mosaic, and natural stone in interior and most exterior conditions. UZIN CX 15 can also be used for applications involving uncoupling membranes and UZIN waterproof membranes.

    Tekniset tiedot
    • Properties

      • Very fine aggregates – smooth application feel and workability
      • Portland cement-based technology – excellent drying characteristics
      • Meets ANSI A 118.4 specifications – great for interior and exterior application environments
      • Traditional working time – allows proper positioning and setting during installation
      • 1 component formula – just add water
      • Variable water ratio – can be mixed to desired consistency within specifications
    Tekniset tiedot
    • Yksilöity viiteuzin-cx15
    • TuoteperheTile Setting Materials
    • TuoteryhmäThinset Mortars
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-01-13
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Other