Julkaise tuotteesi
Patch / Repair / Smoothing Compound - UZIN NC 886
Uzin

Patch / Repair / Smoothing Compound - UZIN NC 886

Polymer-modified portland-based fine smoothing compound

    Rapid-drying fine repair mortar used to smooth and fill imperfections of interior surfaces before installing floor covering material. Mixed with water, this polymer-modified compound of portland and select hydraulic cement can be applied to various surfaces, often without the requirement of a primer. Suitable for use with all floor coverings and adhesives.

    Tekniset tiedot
    • Applications

      • Interior use only
      • Use over concrete, cement-based leveling compounds
      • Use over wood, plywood, OSB, underlayment panels
      • Use over well bonded adhesive residues including cutback adhesive*
      • Use over quarry tile, natural stone, terrazzo
      • Use over ceramic tile, dense and smooth coatings, metal
      • Use as a embossing filler over residential sheet vinyl
      • Residential and commercial applications
      • Use with radiant floor heating systems

      *See “Substrate Preparation” for additional information.

      Properties

      • Polymer-modified • Enhanced bond and durability
      • Ideal consistency • Smooth trowel application
      • Fast-dry formula • 15 minutes on absorbent substrates
      • High strength • Suitable for caster wheels
    Tekniset tiedot
    • Yksilöity viiteuzin-nc-886
    • TuoteperheSubstrate Preparation Materials
    • TuoteryhmäPatch & Repair Compounds
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-01-13
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Other