Julkaise tuotteesi
Urethane Mortar - TR400
Uzin

Urethane Mortar - TR400

High performance, polyurethane non-sag mortar

    UZIN TR 400 is a 2-component, high performance polyurethane thinset mortar with a creamy, non-sag formula ideal for setting many types of tile & stone in most conditions. It is highly flexible when cured which makes it effective for use in extreme climatic conditions and is solvent and odor free for challenging indoor applications.

    Tekniset tiedot
    • Applications

      • Over properly prepared steel, concrete, masonry, cement mortar beds and leveling coats
      • Over properly prepared, stable and well bonded ceramic tile
      • Over tile industry recommended backerboards
      • Over gypsum wallboard (interior)
      • Over industry standard plywood (interior, dry conditions)
      • Over UZIN surface preparation products and membranes where applicable
      • Over UZIN RR 185 as part of the UZIN BalkuSlim system (see BalkuSlim installation guidelines)
      • Over ship decks, counters, back splashes, elevators, stair cases
      • For ceramic, porcelain, quarry, saltillo, glass tile and metal tile
      • For natural stone including moisture sensitive natural and artificial stone
      • For fiberglass panels, FRP or Altro White Rock
      • For installations subject to salt water exposure

      Properties

      • Reaction Resin Polyurethane - Efflorescence free, highest perfomance in all conditions
      • Non-sag - Easy application on walls without support
      • Fine fillers - optimum feel, handling & workability
      • Superior curing - Grout in 12 hours
    Tekniset tiedot
    • Yksilöity viiteuzin-tr400
    • TuoteperheTile Setting Materials
    • TuoteryhmäUrethane Mortars
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-01-13
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Other