Add exceptional sound quality to your videoconferencing experience with the ConferenceSHOT Speaker. It is designed for use with the ConferenceSHOT AV Enterprise-Class Conferencing System, and offers dual two-inch (50.8 mm) full range drivers with 20W integrated power amp. Cable and mounting hardware is included for integrated ConferenceSHOT AV installation.
As Featured on Amazon.com
#Vaddio #AVspeaker
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Yhdysvallat |