Julkaise tuotteesi
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°
VELUX Modular Skylights - Northlight 25-90°

    VELUX Modular Skylights - Northlight 25-90°

    4.2 / 5 tähteä4.2(10 arvostelua)

    Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners.‎

    Northlights are bands of VELUX modular skylights. The characteristic upright design is primarily for installations that are directed towards the northern hemisphere for soft and reflected lighting. Northlight installations are applicable for a pitch of 25-90°. The solution does not require a sub-construction for installation and can be integrated into a sloped roof.

    Product solutions cover: Modular skylight, rooflight, rooflights, skylight, skylights, atrium, atria, roof windows, glass roof, glazing, modularity.

    Tekniset tiedot
    • VELUX Modular Skylights come with standard low-energy double or triple glazing with the following features:

      • Insulated glazing (Ug values down to 0.5 W/m²K)
      • Toughened outer glass
      • Laminated inner safety glass
      • Falling through safety
      • Sound insulation (traffic, rain and hail)
      • Warm edge spacer (protects insulation properties over time and minimizes the risk of condensation at pane edges)
      • Step pane (leads water off the unit)
      • Sun protection coating (optional)

      Product solutions cover: Modular skylight, rooflight, rooflights, skylight, skylights, atrium, atria, roof windows, glass roof, glazing, modularity.

    Tekniset tiedot
    • Yksilöity viitenorthlight
    • TuoteperheVELUX Modular Skylights
    • TuoteryhmäNorthlight 25-90°
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-08-06
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasi
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaIkkunat - Kattoikkuna
    • IFC-luokitusIkkuna
    • UNSPSC-nimiWindows
    • UNSPSC-koodi301716
    • CSI MasterFormat 2014 -koodi08 62 00
    • CSI MasterFormat 2014 -nimikeUnit Skylights

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka Aasia
    Alankomaat
    Kanada
    Kiina
    Belgia
    Yhdysvallat
    Irlanti
    Itävalta
    Luxemburg
    Norja
    Puola
    Ranska
    Ruotsi
    Saksa
    Sveitsi
    Tanska
    Yhdistynyt kuningaskunta