Julkaise tuotteesi
Fixed Flat roof window w. Dome - CFP ISD
Fixed Flat roof window w. Dome - CFP ISD
Fixed Flat roof window w. Dome - CFP ISD
Fixed Flat roof window w. Dome - CFP ISD
Fixed Flat roof window w. Dome - CFP ISD
Fixed Flat roof window w. Dome - CFP ISD

    Fixed Flat roof window w. Dome - CFP ISD

    4.5 / 5 tähteä4.5(20 arvostelua)

    CFP is a fixed (non-opening) flat roof window with a double glazed unit and ISD dome top cover.  The window is for installation into flat roofs between 0-15°. The base unit is made of white PVC while the dome is either acrylic or polycarbonate, therefore, giving a maintenance free finish.

    CFP flat roof window is as energy efficient as any VELUX roof windows and boasts excellent insulation values.

    The dome provides significant rain noise reduction and excellent sound insulation, whilst protecting the double glazed unit.  It can be supplied as either clear or opaque.

    VELUX roofwindows roofwindow roof windows roof window skylight skylights flatroof window flat roof window flat roofwindow

    Tekniset tiedot
    • Structural opening sizes:
      060060 – 600mm wide x 600mm high 
      060090 – 600mm wide x 900mm high 
      080080 – 800mm wide x 800mm high 
      090090 – 900mm wide x 900mm high 
      090120 – 900mm wide x 1200mm high 
      100100 – 1000mm wide x 1000mm high 
      100150 – 1000mm wide x 1500mm high 
      120120 – 1200mm wide x 1200mm high 
      150150 – 1500mm wide x 1500mm high

      External frame size including kerb:
      060060 – 780mm wide x 780mm high 
      060090 – 780mm wide x 1080mm high 
      080080 – 980mm wide x 980mm high 
      090090 – 1080mm wide x 1080mm high 
      090120 – 1080mm wide x 1380mm high 
      100100 – 1180mm wide x 1180mm high 
      100150 – 1180mm wide x 1680mm high 
      120120 – 1380mm wide x 1380mm high 
      150150 – 1680mm wide x 1680mm high

      Daylight Areas:
      060060 – Daylight area 0.19m² 
      060090 – Daylight area 0.32m² 
      080080 – Daylight area 0.40m² 
      090090 – Daylight area 0.54m² 
      090120 – Daylight area 0.76m² 
      100100 – Daylight area 0.70m² 
      100150 – Daylight area 1.11m² 
      120120 – Daylight area 1.07m² 
      150150 – Daylight area 1.78m²

      Finishes: Frame – Extruded PVC.
      White (NCS standard colour: S 0500-N, nearest RAL standard colour: 9016).

      Dome Cover.
      Acrylic or Polycarbonate and available in clear or opaque.


    Tekniset tiedot
    • Yksilöity viiteCFP
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-01-21
    • Painoksen numero4
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliLasi
    Luokitus
    • BIMobject-luokkaIkkunat - Kattoikkuna
    • IFC-luokitusIkkuna
    • UNSPSC-nimiRoofing accessories
    • UNSPSC-koodi301516
    • CSI MasterFormat 2014 -koodi08 62 00
    • CSI MasterFormat 2014 -nimikeUnit Skylights

    Alueellinen saatavuus

    Etelä-Amerikka Eurooppa Oseania Pohjois-Amerikka Aasia