Julkaise tuotteesi
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing
Twin/Triplet-Mini Dormer-Combi-Flashing

    Twin/Triplet-Mini Dormer-Combi-Flashing

    3.6 / 5 tähteä3.6(5 arvostelua)

    Add more space, daylight and openness to your home with a VELUX mini dormer. The mini dormer lifts the windows out of the roof to let in more light than a traditional dormer. 

     • VELUX Mini Dormer is part of VELUX new product range, Space Makers
     • Increases the useable space under the sloped roof and creates a big impact from a boost of natural light
     • Comes as twin and triple
     • Available for profiled roofing materials with kerb flashings EAW
     • Available for flat roofing materials with kerb flashing EAS
     
    • Kerb flashings EAS & EAZ can be installed in roof pitches between 20° and 75°
    • Kerb flashing EAW can be installed in roof pitches between 10° and 75°

     

    VELUX mini dormer dormer roofwindows roofwindow roof windows roof window skylight 

    Tekniset tiedot
    • Yksilöity viiteEAZ-W-S-U
    • TuoteperheMini Dormer
    • TuoteryhmäTwin-Triplet Mini dormer
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2025-01-21
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliVaneri
    Luokitus
    • BIMobject-luokkaIkkunat - Kattoikkuna
    • IFC-luokitusIkkuna
    • UNSPSC-nimiFlashings
    • UNSPSC-koodi30151602
    • Uniclass 2015 -koodiPr_35_90_30
    • Uniclass 2015 -kuvausFlashings and aprons
    • CSI MasterFormat 2014 -koodi07 62 00
    • CSI MasterFormat 2014 -nimikeSheet Metal Flashing and Trim
    • OmniClass-numero23-13 41 13
    • OmniClass-nimikeRoof Flashings
    • CSI UniFormat II -koodiB2020
    • CSI UniFormat II -nimikeExterior Windows

    Alueellinen saatavuus

    Eurooppa Aasia