Julkaise tuotteesi
Levitt Sofa - 244
viccarbe
Arkistoitu

Levitt Sofa - 244

3.8 out of 5 stars3.8(20 reviews)
Suggestive, balanced and unexpected. Levitt is a comfortable sofa designed to be observed from any angle. Certainly a benefit when chosen for commercial or retail projects, and already a hallmark of Ludovica’s and Roberto Palomba‘s work in the Viccarbe collection. With the aim of being as versatile as the user requires, Levitt sofa offers the possibility of ading modules to tailor any specific needs spaces might require. A modular sofa without stridency, with the exact dose of personality and with fluid forms that converse with everyone who sits in them. Available in many finishes and colors, the Levitt sofa works great in hotels, offices, meeting rooms, staff break rooms and homes.
Tekniset tiedot
  • Levitt is a collection of modular sofas and armchairs that allow to multiply compositions and finishes. The seat depth of the sofa is 90 cm without cushions so do not forget to order the back cushions that you need. The direction of the fabric in the chaise lounge and similar sizes options will be the opposite to the side unit to avoid visible sewing. The tolerance of the different elements can be +/- 3cm. Cushions in washed duck and goose feather with anti-acarus treatment. Anti-feather scape cotton cover.
Tekniset tiedot
  • Yksilöity viiteLevitt-Sofa-244
  • TuoteperheLevitt
  • TuoteryhmäLevitt Sofa
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-07-13
  • Painoksen numero1
  • Korkeus (mm)800
  • Leveys (mm)2440
  • Syvyys (mm)980
Liittyviä
  • Ensisijainen materiaaliVerhoilu
  • Toissijainen materiaaliPuu
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
  • Nettopaino (kg)95.5
Luokitus
  • BIMobject-luokkaKalusteet - Sohvat