Julkaise tuotteesi
4534X-1/M Audio/video module - 1 button for IPure system
4534X-1/M Audio/video module - 1 button for IPure system
4534X-1/M Audio/video module - 1 button for IPure system
4534X-1/M Audio/video module - 1 button for IPure system
4534X-1/M Audio/video module - 1 button for IPure system
4534X-1/M Audio/video module - 1 button for IPure system

    4534X-1/M Audio/video module - 1 button for IPure system

    Speaker unit module for IPure system with built-in Wide Angle colour camera with white light illumination LEDs. Depending on the speaker unit version it can include zero, one or two call push buttons.
    Art. 4534X versions are also equiped with a built-in proximity key reader.
    Hardware features:

    • The transmitting amplifier and microphone.
    • The receiving amplifier.
    • Two relay outputs to enable electric lock and an additional service (3 contacts each: common, normally open and normally closed).
    • The call buttons from 0 to a maximum of 2 depending on the module version.
    • The illumination LEDs for the card name holder. 
    • The camera and illumination LEDs.

    Electronics_Communication_Videx_Module_4534X-1-M.rfa is suitable with Flush/Surface wall installation kit for 4000 series digital call station and 4045/M expansion module.

    For a standalone use of the 4534X-1/M Audio/video module please use the file Electronics_Communication_Videx_4534X-1-M.rfa

    Tekniset tiedot
    • Wide angle colour camera

      The high-resolution colour camera with wide angle optics allows a wider view.

      Visual, voice and acoustic signals

      The audio/video modules are equipped with 4 visual signalling LEDs for the deaf: busy, call in progress, communication open and door open. Acoustic signals for the visually impaired indicate a call in progress and busy status.

      Extreme durability against weather

      Matte finished stainless steel modules are made of AISI316 stainless steel (marine grade) to withstand the weather over time.

      Built-in RFID proximity reader*

      Allows opening doors with a proximity key, with the possibility of configuring up to 10.000 keys. Standard for audio/video modules.

      * Only for 4534X-0, 4534X-1 and 4534X-2

      Compatibility SIP and RTSP

      Thanks to SIP protocol support, Art.4534 can be connected to phones and VOIP switchboards, while standard RTSP protocol allows to transmit the video stream towards compatible devices.

    Tekniset tiedot
    • Yksilöity viite4534X-1-M
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2024-03-11
    • Painoksen numero1
    • Korkeus (mm)120
    • Leveys (mm)103
    • Syvyys (mm)50
    Liittyviä
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaElektroniikka - Tiedonsiirto