Julkaise tuotteesi
T6 Plan
Vogel&Noot

T6 Plan

The T6 Plan radiator panel radiators stand out due to their flat front panel with slight horizontal ribbing. The panel is glued to the profiled, front base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with convection fins as well as side covers and a top grille. Two bottom and four side G ½" threaded female connectors allow for bottom or side connection. The radiator is also equipped with a built-in Danfoss thermostatic valve insert providing pre-setting.

Tekniset tiedot
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130.

    Spacing of vertical water channels: 40,0 mm

    Connections: 2 x G 3/4" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.


Tekniset tiedot
  • Yksilöity viitevogel_noot-T6-Plan
  • TuoteperheVogel&Noot
  • TuoteryhmäPanel radiators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-08-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaLVI - Lämmittimet
  • IFC-luokitusTilalämmitin
  • Uniclass 2015 -koodiPr_70_60_36_73
  • Uniclass 2015 -kuvausRadiators
  • OmniClass-numero23-33 15 21 15
  • OmniClass-nimikePlate Radiators