Julkaise tuotteesi
Vonaris VHV
Vogel&Noot

Vonaris VHV

Convectors Vonaris VHV are composed of several interconnected profiled steel heating elements of a rectangular cross section.  Three side openings with internal thread G ½” are normally designed for mounting the Danfoss thermostatic valve insert with pre-regulation, plus the air vent and closing plug. Vonaris VHV convectors are equipped with two side covers and the top masking grille. The heating profiles are mounted horizontally, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.

Tekniset tiedot
  • Connections: 2 x G ¾”, bottom connectors, 

    Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure
    version: 70 x 11 x 2.0 mm)

    Maximal temperature: 110 ºC

    Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version

    Colour: RAL 9016, other RAL colours available, surcharge at each order

    Brackets: wall or floor – ordered separately, at Client’s preference

    Accessories: plug and air vent, Danfoss thermostatic valve insert included in the convector's kit

    Metal sheet thickness: heating profiles – 1.50 mm; convectors – 0.50 mm

    Height: 142, 214, 286, 358, 430, 502, 574, 646, 790 mm

    Length: from 500 up to 4000 mm

    Depth: from 68 up to 257 mm

Tekniset tiedot
  • Yksilöity viitevogel_noot-Vonaris_VHV
  • TuoteperheVogel&Noot
  • TuoteryhmäDecorative radiators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-08-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Puola
  • Valmistettu:Itävalta
Luokitus
  • BIMobject-luokkaLVI - Lämmittimet
  • IFC-luokitusTilalämmitin
  • Uniclass 2015 -koodiPr_70_60_36_73
  • Uniclass 2015 -kuvausRadiators
  • OmniClass-numero23-33 15 21 15
  • OmniClass-nimikePlate Radiators

Alueellinen saatavuus

Eurooppa