Julkaise tuotteesi
Vonaris VSV-M
Vogel&Noot

Vonaris VSV-M

Convectors Vonaris VSV-M are composed of several interconnected profiled steel heating elements of a rectangular cross section. Vonaris VSV-M convectors are equipped with two side covers.

The heating profiles are mounted vertically, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.

Tekniset tiedot
  • Connections: 2 x G 3/4 ”

    Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure
    version: 70 x 11 x 2.0 mm)

    Maximal temperature: 110 ºC

    Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version

    Colour: RAL 9016, other RAL colours available, surcharge at each order

    Brackets: wall or floor – ordered separately, at Client’s preference,Danfoss thermostatic valve complete with radiator

    Accessories: plug and air vent

    Metal sheet thickness: heating profiles – 1.50 mm; convectors – 0.50 mm

    Height: 1600, 1800, 2000 mm

    Length: from 214 to 862 mm

    Depth: 68 and 93 mm

Tekniset tiedot
  • Yksilöity viitevogel_noot-Vonaris_VSV-M
  • TuoteperheVogel&Noot
  • TuoteryhmäDecorative radiators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-08-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Puola
  • Valmistettu:Itävalta
Luokitus
  • BIMobject-luokkaLVI - Lämmittimet
  • IFC-luokitusTilalämmitin
  • Uniclass 2015 -koodiPr_70_60_36_73
  • Uniclass 2015 -kuvausRadiators
  • OmniClass-numero23-33 15 21 15
  • OmniClass-nimikePlate Radiators

Alueellinen saatavuus

Eurooppa