Julkaise tuotteesi
Waterproof structures - system for concrete sealing
Volteco

Waterproof structures - system for concrete sealing

WT watertight solutions is a range of active, hydro-expansioncontrolled, waterproofing profiles, joints and panels for movement

and construction joints.

WT Construction is an EPDM rubber-based hydro-swellable profile, reinforced in the middle with a
co-extruded steel mesh that stabilizes and directs the volumetric expansion.

WT Expansion is a hydro-swellable expansion joint sealing bar made of EPDM with a high resistance to hydraulic
load which creates an excellent sealing of expansion and contraction joints, even if damaged, in any reinforced
concrete structure.
Thanks to its great flexibility, it can also be applied to particularly articulated or irregular structures.

WT Panel is a hydro-swellable modular waterstop panel made of EPDM, able to adhere by pressure to the
structure and waterproof it.
Thanks to its flexibility, it can also be applied to specific construction details or surfaces that are not entirely
regular.

Tekniset tiedot
  • Yksilöity viiteWaterproof-structures-system-for-concrete-sealing
  • TuoteperheWaterproofing
  • TuoteryhmäWaterproofing membrane
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-08-05
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
  • IFC-luokitusRakennuselementti
  • Uniclass 2015 -koodiSs_32_80
  • Uniclass 2015 -kuvausWaterproofing and tanking systems
  • CSI MasterFormat 2014 -koodi07 10 00
  • CSI MasterFormat 2014 -nimikeDampproofing and Waterproofing
  • CSI UniFormat II -koodiA20
  • CSI UniFormat II -nimikeBASEMENT CONSTRUCTION