Julkaise tuotteesi
Fully bonded membrane Amphibia - Vertical waterproofing application on diaphragm walls
Volteco

Fully bonded membrane Amphibia - Vertical waterproofing application on diaphragm walls

Waterproofing of underground structures against Diaphragms

Waterproofing of underground structures against temporary works (diaphragms, piles, sheet piles, etc..) with waterproofing membrane, reactive to contact with water, self-repairing, self-sealing and self-fastening to concrete.

Amphibia 3000 Grip advantages:

  • Cold application with easy visual inspection of correct installation
  • Self-sealing overlappings
  • Absolute impermeability with no side seepage of water
  • Immediate mechanical protection, self-repairing also on accidental holes
  • High resistance to hydraulic load
  • High flexibility and capacity to bridge cracks
  • Total adhesion to the reinforced concrete structure
  • Easy passage of connecting reinforcements with self-sealing holes
  • Resistance to aggressive natural agents contained in the ground
  • Also usable in the presence of salt water
Tekniset tiedot
  • Yksilöity viiteVertical-waterproofing-application-on-diaphragm-walls
  • TuoteperheWaterproofing
  • TuoteryhmäWaterproofing membrane
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-02-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliElastomer
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
  • IFC-luokitusRakennuselementti
  • Uniclass 2015 -koodiSs_32_80_79_33
  • Uniclass 2015 -kuvausFully bonded flexible sheet membrane waterproofing systems
  • CSI MasterFormat 2014 -koodi07 10 00
  • CSI MasterFormat 2014 -nimikeDampproofing and Waterproofing
  • CSI UniFormat II -koodiA20
  • CSI UniFormat II -nimikeBASEMENT CONSTRUCTION