Julkaise tuotteesi
Fully bonded membrane Amphibia - Vertical waterproofing application on formworks
Volteco

Fully bonded membrane Amphibia - Vertical waterproofing application on formworks

Waterproofing of underground structures within formworks (Amphibia pre-cast application)

Waterproofing of underground structures with open excavation by application of waterproofing membrane, reactive to contact with water, self-repairing, self-sealing and self-fastening to concrete applied within formwork for pre-cast waterproofing of foundation slabs and walls.

Amphibia 3000 Grip advantages:

  • Cold application with easy visual inspection of correct installation
  • Self-sealing overlappings
  • Absolute impermeability with no side seepage of water
  • Immediate mechanical protection, self-repairing also on accidental holes
  • High resistance to hydraulic load
  • High flexibility and capacity to bridge cracks
  • Total adhesion to the reinforced concrete structure
  • Easy passage of connecting reinforcements with self-sealing holes
  • Resistance to aggressive natural agents contained in the ground
  • Also usable in the presence of salt water
Tekniset tiedot
  • Yksilöity viiteVertical-waterproofing-application-on-formworks
  • TuoteperheWaterproofing
  • TuoteryhmäWaterproofing membrane
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-02-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliElastomer
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
  • IFC-luokitusRakennuselementti
  • Uniclass 2015 -koodiSs_32_80
  • Uniclass 2015 -kuvausWaterproofing and tanking systems
  • CSI MasterFormat 2014 -koodi07 10 00
  • CSI MasterFormat 2014 -nimikeDampproofing and Waterproofing
  • CSI UniFormat II -koodiA20
  • CSI UniFormat II -nimikeBASEMENT CONSTRUCTION