Julkaise tuotteesi
VORT HRI 260 DH
VORT HRI 260 DH
    Vortice

    VORT HRI 260 DH

    Zinc-coated pressed steel enclosure with removable panels. 2 x EC brushless motor with shafts turning in ball bearings, coupled to centrifugal impellers. Trimmer control allowing selection of speeds from 0 to Max in response to system pressure losses. Ventilation air flow between 80 m3/h and 125 m3/h. Dehumidifying air flow between 130 m3/h and 250 m3/h. Ultra high-efficiency counter-flow type heat exchanger fashioned from moulded plastic (PS). It contains fluorinated greenhouse gases. Compressor operating with HFC-R134a refrigerant. Prewired for electronic thermo-hygrostat (product code 22608). Dual water/air condenser. Flow switch. Three-way modulating valve. Motorized recirculation damper. Antifreeze protection. 2 x G4 filters. Electronic control unit with microprocessor and LCD display. Remote control panel RCP (code 22607) available as optional. Hermetically sealed equipment.
    Tekniset tiedot
    • Yksilöity viiteheatrecoveryunit_HRI260DH
    • TuoteperheResidential
    • TuoteryhmäHeat recovery units
    • Julkaisupäivä2021-03-30
    • Painoksen numero1
    • Korkeus (mm)280
    • Leveys (mm)662
    • Syvyys (mm)1104
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliPolystyreeni (EPS)
    • Suunniteltu:Italia
    • Valmistettu:Italia
    • Nettopaino (kg)60
    Luokitus
    • BIMobject-luokkaLVI - Lämmöntalteenotto
    • OmniClass-numero23-39 43 17 23
    • OmniClass-nimikeWaste Heat Recovery Heat Exchangers

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Afrikka Etelä-Amerikka Pohjois-Amerikka