Julkaise tuotteesi
High-Security Pedestrian Gate
High-Security Pedestrian Gate
High-Security Pedestrian Gate
High-Security Pedestrian Gate
High-Security Pedestrian Gate

    High-Security Pedestrian Gate

    Wallace Perimeter Security's full-height pre-hung High-Security Pedestrian Gate looks and functions better than a one-off fabricated solution. The customizable pedestrian gate can be used in both high and low security situations and is often installed in conjunction with vehicle gates. The individual frame and gate are welded assemblies with various lock and push bar options available. The gates ship pre-hung and fully assembled, eliminating multiple trips to the job site.

    Tekniset tiedot
    • Benefits

      • Ships completely assembled
      • Integrate access control
      • Several design options
      • Flange or concrete footing mounts
      • Passage lock or panic hardware
      • Reach-through guard

      Options

      • Welded wire, woven wire, vertical picket or custom infills available
      • Galvanized or powder coated finish
      • Electromechanical or magnetic lock
      • Electric strike
      • Weld plates and fence mounts
      • Hydraulic closer or self-closing hinges

      Technical Specifications

      Technical DataHigh Security Pedestrian Gate Specifications
      InfillRampart Welded Wire, Vertical Pickets
      Max Height8'
      Max Width4'
      FinishHot dipped galvanized, powder coat options
      Hydraulic OptionYes
    Tekniset tiedot
    • Yksilöity viitehigh-security-pedestrian-gate
    • TuoteperheGates
    • TuoteryhmäPedestrian Gates
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-11-20
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Kanada
    • Valmistettu:Kanada
    Luokitus
    • BIMobject-luokkaMaisemointi - Portit

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat