Julkaise tuotteesi
Sun sail Sonea S70
Sun sail Sonea S70
Sun sail Sonea S70
Sun sail Sonea S70
Sun sail Sonea S70

    Sun sail Sonea S70

    The Sonea S70 sun sail is a textile sun shading system for large areas, with fabric stretched over cables on poles. The symmetrical, asymmetrical or triangular fabric shape is rolled up by motor on one or both sides – free-standing or mounted to the facade.

    Motor-driven

    Operating comfort with safety: The drive with control integrated in the fabric shaft retracts the sun sail automatically in strong winds.

    Wind-stable

    High stability, even in strong winds: The mechanism with pulley in the extension post cushions the blows of strong gusts.

    Elegant

    Radial cut: The symmetrical, asymmetrical or triangular fabric shapes adapt to the circumstances and requirements.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Tekniset tiedot
    • Building limits:
      Order width mx9000 mm

      Keyfacts:

      • Excellent design for gardens and patios
      • Triangular fabrics with symmetrical or asymmetrical fabric possible
      • Easy to operate via hand-held transmitter
    Tekniset tiedot
    • Yksilöity viiteSun-sail-Sonea-S70
    • TuoteperheOutdoor Living
    • TuoteryhmäTerrace and garden
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2025-06-12
    • Painoksen numero1
    • Korkeus (mm)3500
    • Leveys (mm)4500
    • Syvyys (mm)6000
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliKangas
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaRakentaminen - Shading Systems
    • IFC-luokitusRakennuselementti
    • CSI MasterFormat 2014 -koodi12 21 00
    • CSI MasterFormat 2014 -nimikeWindow Blinds
    • OmniClass-numero23-17 21 13 11
    • OmniClass-nimikeWindow Blinds