Julkaise tuotteesi
Automatic Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction.(1-2 Cu. Ft.) - PWC (1-2CUFT)
Watts

Automatic Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction.(1-2 Cu. Ft.) - PWC (1-2CUFT)

Series PWC Activated Carbon Filters are highly effective backwashing media filtration systems for the removal of chlorine as well as taste, odor, and color caused by organics, from water.
They are suitable for commercial applications with dechlorination flow rates up to 129 gallons per minute with media bed sizes ranging from 1 to 35 cubic feet in size. If higher flow rates are required multiple units can be installed in parallel. The media bed is cleaned of captured sediment by periodic backwashing and flushing. This cleaning cycle is time clock demand initiated and can be programmed to occur at any time that is convenient for the user. All steps of the cleaning cycle as well as returning to service are fully automatic and do not require manual actuation.
Tekniset tiedot
  • Keywords: calciumandmagnesiumremovalfromwater, cation exchange, frpsoftener, resinsystem, reverseosmosispretreatment, saltregeneration, simplex, sodiumcycle, water hardness reduction, water softener, waterhardnessremoval,
Tekniset tiedot
  • Yksilöity viite7326
  • TuoteperheWater Quality Products
  • TuoteryhmäWater Filters
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2013-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - LVI