Julkaise tuotteesi
Autonivelante rápido C16-F3 30 a 100 mm - weberfloor rapid

Autonivelante rápido C16-F3 30 a 100 mm - weberfloor rapid

Fast self-leveling mortar for thicknesses of 3 to 10 cm
Tekniset tiedot
  • High performance self-leveling polymeric technical recreting for smoothing and regularizing interior pavements in thick layer 3 to 10 cm thick. Thanks to its self-leveling power it allows to obtain surfaces with a high planimetry for the placement of light pavements, ceramics and technical floors with high productivity when being able to be pumped. It allows a quick commissioning both for transit and for setting and quick drying, as well as minimizing the appearance of retraction cracks against a conventional self-leveling being of compensated retraction. Suitable for underfloor heating and as a floating floor.
Tekniset tiedot
  • Yksilöity viiteweberfloor-rapid
  • TuoteperheScreed and decoration of floors
  • TuoteryhmäTechnical screeds
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2021-01-29
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMortar
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Betoni
  • IFC-luokitusFloor
  • ETIM-koodiEC003181
  • ETIM-nimiFloor mortar
  • Uniclass 2015 -koodiEF_30_20
  • Uniclass 2015 -kuvausFloors