Julkaise tuotteesi
wedi Curb Full Foam LEAN Master Pack US

wedi Curb Full Foam LEAN Master Pack US

wedi curbs are available in several options for shower entry designs where transitions are required, and can be installed with wedi Fundo shower bases, as well as conventional mortar bed systems. Waterproof and versatile, wedi curbs may be tiled before glass doors, panels or glass blocks are installed. Epoxy glue is recommended instead of screw fasteners when installing shower door tracks. The solid curb options are slightly sloped on the top surface so water will run back into the shower. Solid curbs carry a weight of up to 280 lbs/ft. once tiled

Tekniset tiedot
  • Yksilöity viitewedi-curb-full-foam-lean-master-pack-us
  • TuoteperheWedi US
  • TuoteryhmäShower Products
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-04-17
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Kipsi-, kuitu- ja laastilevyt