Julkaise tuotteesi
Weil Pump - Series 1600 Double Seal Submersible Quick Remove Wastewater Pumps

Weil Pump - Series 1600 Double Seal Submersible Quick Remove Wastewater Pumps

Heavy duty pump for commercial and industrial applications.

Pump clear water, gray water, sewage solids up to 4-inch diameter.

Tekniset tiedot
  • Pumps

    • Case - Cast Iron
    • Impeller - Cast Iron
    • Strainer - 304 Stainless Steel
    • Stainless Steel Hardware

    Motor

    Double Seal

    - Carbon against Ceramic - Upper
    - Silicone Carbide - Lower

    Air-Filled Hermetically Sealed Shaft - Stainless Steel Series 300

    Motor Shell - Cast Iron

    Insulation - Class F

    Ball Bearings - 2 - Double Sealed

    Power Cable Length - 25 ft.
    Optional Moisture Sensor/Temperature Limiter with 25 ft. cable

    Three-phase motor

    • 1150/1750/3450 RPM
    • 60 Hz, 208-230 or 460 votls

    Single-phase motor

    • 1150/1750/3450 RPM
    • 60 Hz, 115 or 208-230 volts
    • Automatic reset thermal and overload protection
Tekniset tiedot
  • Yksilöity viiteseries-1600-double-seal-submersible-quick-remove-wastewater-pumps
  • TuoteperheWeil Pump
  • TuoteryhmäPumps
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-03-06
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Pumput