Julkaise tuotteesi
Balcony Railing Glass Side Mounted
Balcony Railing Glass Side Mounted
Balcony Railing Glass Side Mounted
Balcony Railing Glass Side Mounted
Balcony Railing Glass Side Mounted
Balcony Railing Glass Side Mounted

    Balcony Railing Glass Side Mounted

    4.4 / 5 tähteä4.4(19 arvostelua)

    Balcony railing with safety glass.

    You can choose between having the glass mounted on the inside or on the outside of the railing. The design can be varied with visible or covered balcony edge and can be made in desired lengths.

    The glass railing can be decorated with a variety of options. The surface of all parts can be anodized or painted in any color of your choosing.

    Glass variants can be delivered within the framework of what our glass suppliers can offer. Some examples are clear glass, opal colored and screen printed.

    The corners can either be straight cut or mitred in any angle.

    Our glass railings are available in several designs and always consist of laminated safety glass.

    For more information please contact one of our sales representatives Niclas or Stefan!


    Tekniset tiedot
    • Image 1: Low panel, covered edge

      Image 2: High panel, covered edge

      Image 3: Low panel, visible edge

      Image 4: High panel, visible edge

      Image 5: Low panel, edge-covering aluminium profile

      Image 6: High panel, edge-covering aluminium profile

    Tekniset tiedot
    • Yksilöity viiteWAL_balcony_railing_glass_side
    • TuoteperheRailing
    • TuoteryhmäBalcony Railing
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-01-25
    • Painoksen numero1
    • Korkeus (mm)1100
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaRakentaminen - Kaide
    • IFC-luokitusKaide
    • OmniClass-numero23-17 25 11 11 17
    • OmniClass-nimikeRailing