Julkaise tuotteesi
Balcony Railing Perforated Aluminium Sheets Top Mounted
Balcony Railing Perforated Aluminium Sheets Top Mounted
Balcony Railing Perforated Aluminium Sheets Top Mounted
Balcony Railing Perforated Aluminium Sheets Top Mounted

    Balcony Railing Perforated Aluminium Sheets Top Mounted

    Our very popular railings with perforated aluminium sheets are available in all the most common patterns.

    We have several top rail profiles to choose from and the surface of all parts can be anodized or painted in any color of your choosing.

    The corners can either be straight cut or mitred in any angle.

    Weland Aluminium AB is approved or meets the requirements in Sunda Hus, BVB and Svanens byggproduktportal.

    For more information please contact one of our sales representatives Niclas or Stefan!

    Tekniset tiedot
    • Image 1: Low panel, perforated sheet metal

      Image 2: High panel, perforated sheet metal

      Image 3: Low panel, non perforated sheet metal

      Image 4: High panel, non perforated sheet metal


    Tekniset tiedot
    • Yksilöity viiteWAL_balcony_railing_perforated_aluminium_sheets_Top
    • TuoteperheRailing
    • TuoteryhmäBalcony Railing
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-03-12
    • Painoksen numero1
    • Korkeus (mm)1100
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaRakentaminen - Kaide
    • OmniClass-numero23-17 25 11 11 17
    • OmniClass-nimikeRailing