Roof gangway made of profile grating.
Weland Stål's lightweight, stable roof gangway for moving along the roof. The gangway has a high kick strip and a raised Walking Surface for good grip in difficult conditions. The gangway is approved for securing a lifline, or supplement it with a guardrail to prevent falling along evacuation routes or work levels.
The mounting are installed with max c/c 1200 mm.
Alueellinen saatavuus
| Eurooppa |
|---|
Norja |
Ruotsi |
Suomi |
Tanska |