Julkaise tuotteesi
Conference chair Graph
Wilkhahn

Conference chair Graph

3.7 / 5 tähteä3.7(6 arvostelua)
The Graph conference chair breathes new life into the manageable and decades hardly changed Riege excellently designed conference chair. Because even at first sight captivates the graphic quality of the modern form, referred to by the name. It results from the artifice, only to cut through an organic seat shell horizontally and vertically, in order to then modified again reassemble. The result is a fascinating interplay of flowing form and clear lines of closed surfaces and transparent aperture, of harmony and contrast. The striking design is mirrored in exceptional seating comfort, the graph provides despite the slim contour. The covered with wave springs encased in foam and additionally equipped with padded pad steel frame of the seat and back are upholstered for top class technology. Even more, the supporting leaf spring in the three-point support of the seat ensures without any mechanism for three-dimensional flexibility that activates mind and body. Since it is almost self-evident that graph is also convincing in the detail. That no fittings are to be discovered on the armrests. The fact that shapes and surfaces of the frame perfectly modeled and processed. And that the seams of the precious covers precisely follow the elegant lines.
Tekniset tiedot
  • The Graph conference chairs, models 301/6, 302/6, 301/7, 302/7 are also available with a five-star base. Models 301/6 and 302/6 come with swivel-mounted columns and models 301/7 and 302/7 with precision-adjustable seat heights.
Tekniset tiedot
  • Yksilöity viiteGraph
  • TuoteperheFurniture
  • TuoteryhmäChair
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2012-12-02
  • Painoksen numero1
  • Korkeus (mm)145
  • Leveys (mm)62
  • Syvyys (mm)64
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaKalusteet - Toimistotuolit
  • IFC-luokitusKaluste
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56
  • Uniclass 2015 -koodiPr_40_50_12_57
  • Uniclass 2015 -kuvausOffice chairs
  • OmniClass-numero23-21 13 00
  • OmniClass-nimikeRetail and Office Equipment and Furnishings

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka