Julkaise tuotteesi
Countertops
Countertops
Countertops
Countertops

    Countertops

    4.0 / 5 tähteä4.0(13 arvostelua)
    Linear, L-Shaped, Penninsula, and U-Shaped countertop and backsplash for Wilsonart Materials & Textures. A solid, nonporous countertop with a smooth seamless appearance. Easy to clean and maintain and with proper cleaning does not support the growth of mold. Standard thickness of 1", and a 4" butt backsplash/curb. Also referred to as a work surface or work top. Available in a choice of colors and depths. Used in lab and other hospital areas requiring optimum physical and chemical resisting properties.

    Ota yhteyttä brändiin Wilsonart®

    Tekniset tiedot
    • Design Innovation: The most flexible hard surfacing product on the market — shaping the future of design with surfaces that reflect the beauty of natural materials.

      Stain Resistant: Non-porous and low-maintenance. No sealing required, ever — just worry-free performance against spills and messes.

      Repairable: Scratches, gouges, or cracks? Easily repaired and renewed by a Certified Wilsonart Fabricator.

      Seamless: Virtually seamless, waterproof designs with no grout lines — helping prevent the growth of mold and mildew.

      Eco-Friendly Meets the industry’s highest sustainability standards:

      • UL GREENGUARD Gold
      • Declare
      • HPD

      Warranty

      • 15-year limited residential
      • 10-year limited commercial
    Tekniset tiedot
    • Yksilöity viitewilsonart_countertops
    • TuoteperheSolid Surfaces
    • TuoteryhmäCountertops
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-01-16
    • Painoksen numero2
    Liittyviä
    • Ensisijainen materiaaliLastulevy
    • Toissijainen materiaaliLaminaatti
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaKeittiö - Keittiötasot
    • IFC-luokitusKalustuselementti
    • Uniclass 2015 -koodiPr_40_30_30_18
    • Uniclass 2015 -kuvausCounter tops
    • CSI MasterFormat 2014 -koodi06 41 16
    • CSI MasterFormat 2014 -nimikePlastic-Laminate-Clad Architectural Cabinets
    • OmniClass-numero23-21 19 17 15
    • OmniClass-nimikeCasework Component Work Surfaces
    • CSI UniFormat II -koodiC30
    • CSI UniFormat II -nimikeINTERIOR FINISHES

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka