Julkaise tuotteesi
Prestige Sight-Line Consoles - 48" stations, 45°
Winsted

Prestige Sight-Line Consoles - 48" stations, 45°

Sight-Line Consoles are ergonomic, modular, and adaptable, giving users flexibility in any control room environment. Sight-Line consoles feature the Versa-Trak monitor support system which offers the ultimate in adjustability. Monitor viewing angles and sight lines are easily optimized based on personal needs. Sight-Line is a beautiful console with a feature-set second to none. For additional information and configurations please visit Prestige Sight-Line Consoles

The model numbers and images shown above are just a few examples of what is possible. No matter how large or small, Winsted can design the perfect console solution for your application. Customized console designs and Revit files are available as needed. Please contact Winsted for more information.
Tekniset tiedot
  • Consoles, Consoles, Consoles

Tekniset tiedot
  • Yksilöity viitewinsted_sightline-48-45
  • TuoteperheDesk System
  • TuoteryhmäPrestige Sight-Line Consoles
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-31
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaKalusteet - Toimistopöydät
  • IFC-luokitusKaluste
  • UNSPSC-nimiOffice Equipment and Accessories and Supplies
  • UNSPSC-koodi44
  • Uniclass 2015 -koodiPr_40_30_25_04
  • Uniclass 2015 -kuvausAudio visual furniture
  • CSI MasterFormat 2014 -koodi12 56 52
  • CSI MasterFormat 2014 -nimikeAudio-Visual Furniture
  • OmniClass-numero23-21 11 00
  • OmniClass-nimikeCommercial Furniture
  • CSI UniFormat II -koodiE20
  • CSI UniFormat II -nimikeFURNISHINGS