Julkaise tuotteesi
Architectural Masonry Units - Titan Series®
Architectural Masonry Units - Titan Series®
Architectural Masonry Units - Titan Series®
Architectural Masonry Units - Titan Series®
Architectural Masonry Units - Titan Series®

    Architectural Masonry Units - Titan Series®

    For projects where a larger-scale masonry unit is needed, we offer our Titan Series® veneer units. Designed specifically to meet those large-scale needs, Titan Series units are also useful for columns and piers and provide a stout accent detail.

    Titan Series units are non-load-bearing and are available in Gemstone®, Matte Face, and Rustic Face finishes. Select units can be manufactured with chamfers or scores.

    Tekniset tiedot
    • Titan Series units contain integral water repellent for moisture and efflorescence control. 

      Production capabilities include the following sizes and shapes:- 4x8x24, 4x12x24, 4x16x24, 4x12x12 and 4x16x16 solid units. 

      For further information, please refer to the latest version of ASTM C 90, contact your YBP representative, or contact YBP’s Customer Care at sales@yorkbuilding.com or 800.673.2408.

    Tekniset tiedot
    • Yksilöity viiteyork-building-products-cmu-titanseries
    • TuoteperheConcrete Masonry Units
    • TuoteryhmäStandard CMU
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-03-25
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliBetoni
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Muuraus
    • CSI MasterFormat 2014 -koodi04 22 00
    • CSI MasterFormat 2014 -nimikeConcrete Unit Masonry
    • OmniClass-numero23-13 21 11 11
    • OmniClass-nimikeConcrete Blocks

    Alueellinen saatavuus

    Pohjois-Amerikka
    Yhdysvallat