Julkaise tuotteesi
Transport platform GEDA 1500 Z/ZP (B)

Transport platform GEDA 1500 Z/ZP (B)

  •  Material lift for heavy and bulky loads and Transport platform for the transport of up to 7 persons. 
  •  Floor units with mechanically locked sliding door on Loading and unloading points for fall protection. 
  •  Compact basic unit allows easy transport of Persons and goods to the place of assembly and dismantling. 
  •  Practical assembly aid facilitates the basic assembly of the device. 
  • In addition there are the following platform variants:


Variant  1: Platform "BS" 1450x3300x1100/ 1800mm, 1 loading door, 1 unloading hatch, Load capacity max. 2000kg. 

Variant  3: Platform "E" 2900x1650x1100/ 1800mm, 2 Loading doors, 2 unloading hatches, Load capacity max. 2000kg. 

Variant  4: Platform "H" 4350x1650x1100/ 1800mm, 2 Loading folding doors, 2 unloading flaps, Load capacity max. 2000kg. 

Variant  5: Platform "I" 4350x1650x1100/ 1800mm, 2 Loading folding doors, 1 unloading flap in the middle, Load capacity max. 2000kg.

Variant  6: Platform "A" 1450x1650x1100/1800mm,1 loading door, 1 unloading flap,  load capacity max. 2000kg.

Variant  7: Platform "G" 4350x1650x1100/1800mm, 2 loading folding doors, 1 unloading flap in the right,  load capacity max. 2000kg.




Tekniset tiedot
    • Type: 1500X Z/ZP
    • Manufacturer: ***GEDA-Dechentreiter
    • Load capacity (kg): max. 1500
    • Number of persons permitted: 7
    • Delivery height (m): 100
    • Transport length (mm): 3500
    • Transport width (mm): 2300
    • Transport height (mm): 2550
    • Transport weight (kg): 1700
    • Transport note 1: Transport weight depending on Platform variant
    • Area of application: People/material transport
    • Lifting speed (m/min): 12/24
    • Drive: 2x 3/ 6,1 kW/400 V/50Hz/ 32A


Tekniset tiedot
  • Yksilöity viiteAUP15-G15ZP-B
  • TuoteperheConveyor technology
  • Tuoteryhmäconstruction elevators, forklifts
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-09-16
  • Painoksen numero1
  • Korkeus (mm)1100
  • Leveys (mm)1450
  • Syvyys (mm)3300
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaRakentaminen - Työmaarakennus
  • IFC-luokitusObjekti
  • Uniclass 2015 -koodiTE_30_30_10
  • Uniclass 2015 -kuvausConstruction lifts