Julkaise tuotteesi
ZECon - Corridor Container 2.5m x 2.5m
ZECon - Corridor Container 2.5m x 2.5m
ZECon - Corridor Container 2.5m x 2.5m

    ZECon - Corridor Container 2.5m x 2.5m

    • The ZECON series of containers
    • ZECon containers have been developed to offer high-quality, complex, temporary modular systems. These energy efficient modular rooms comply with the legal requirements of ENEV 2016 for a service life of longer than two years, and can be integrated with alternative energy systems such as solar installations, wind power, and energy recovery systems. It is also possible to have central hot water heating systems that are connected to a district heating system, in these containers. We will provide an Energy Performance Certificate for your building on request.
    • The dimensions of the basic version are 2500 x 2438 x 2800 mm (length x width x height). We also offer the option of combining corridor, stairway and sanitary modules. The modules can be stacked so that they are up to three floors high. Information on the load-bearing capacity is included in the structural standards.
    • ZECon is distributed by the Zeppelin Rental GmbH Modular Room Systems product area
    Tekniset tiedot
    • Corridor container short 1 pcs. basic electrical installation according to VDE 0100, 400 / 230 V 1 pcs. linear luminaire 1 x 36 W
    Tekniset tiedot
    • Yksilöity viiteCF-2525EV_F3028
    • TuoteperheContainers
    • TuoteryhmäContainers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-01-11
    • Painoksen numero1
    • Korkeus (mm)2800
    • Leveys (mm)2438
    • Syvyys (mm)2438
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)1800
    Luokitus
    • BIMobject-luokkaRakentaminen - Työmaarakennus
    • IFC-luokitusObjekti
    • UNSPSC-nimiConstruction and maintenance support equipment
    • UNSPSC-koodi3019
    • Uniclass 2015 -koodiTE_70_10_10_16
    • Uniclass 2015 -kuvausContainers
    • OmniClass-numero23-21 19 11 11
    • OmniClass-nimikeMetal Modular General Casework
    • CSI UniFormat II -koodiF1030
    • CSI UniFormat II -nimikeSpecial Construction Systems