Julkaise tuotteesi
Z130S Siphonic Primary Roof Drain
Zurn

Z130S Siphonic Primary Roof Drain

Gain more usable building space and save on material costs with this siphonic roof drain. Siphonic action keeps air out of pipes by inducing a negative pressure for quick, efficient drainage. Utilization of smaller diameter, non-sloping piping systems as compared to traditional gravity systems, will take up less space and require fewer downspouts. The drain is crafted with a Dura-Coated cast iron drain body and membrane flashing clamp. Includes a Dura-Coated cast iron air baffle and deck plate.

  • Gain more useable building space with non-sloped, horizontal piping that takes up less space running below the roof as compared to a gravity roof drain system
  • Drive building costs down with less drains, fewer downspouts, and smaller pipe diameters without sacrificing system performance.
  • Higher flow velocities make system self cleaning without the need for additional cleanouts
  • System design can help earn LEED credits for materials, innovation, sustainable sites, water efficiency, regional priority and atmosphere
  • Design allows for flexible vertical stack placement based on architectural needs
  • Near silent operation when siphonic roof drain is under full bore flow condition
  • Integrated deck plate cuts roof drain installation time in half as compared to traditional installation methods
Tekniset tiedot
  • ENGINEERING SPECIFICATION:ZURN Z130S Siphonic roof drain with Dura-Coated cast iron drain body and membrane flashing clamp. Complete with Dura-Coated cast iron air baffle and deck plate. Zurn Z130S meets ANSI/ASME A112.6.9 siphonic roof drain standard.

Tekniset tiedot
  • Yksilöity viitez130s-siphonic-primary-roof-drain
  • TuoteperheRoof Drains
  • TuoteryhmäSiphonic
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-05-22
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliCast iron
  • Toissijainen materiaaliHiiliteräs
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto
  • IFC-luokitusJäteterminaali
  • ETIM-koodiEG015130
  • ETIM-nimiDrains
  • Uniclass 2015 -koodiSs_30_75
  • Uniclass 2015 -kuvausRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 -koodi22 14 26.13
  • CSI MasterFormat 2014 -nimikeRoof Drains
  • OmniClass-numero23-13 41 39 19
  • OmniClass-nimikeSiphonic Roof Drains