Julkaise tuotteesi
Wilkins 975XL2 Reduced Pressure Principle Backflow Preventer, 3/4" to 2", Lead-Free*
Wilkins 975XL2 Reduced Pressure Principle Backflow Preventer, 3/4" to 2", Lead-Free*
Wilkins 975XL2 Reduced Pressure Principle Backflow Preventer, 3/4" to 2", Lead-Free*
Wilkins 975XL2 Reduced Pressure Principle Backflow Preventer, 3/4" to 2", Lead-Free*
    Zurn

    Wilkins 975XL2 Reduced Pressure Principle Backflow Preventer, 3/4" to 2", Lead-Free*

    The Reduced Pressure Principle Backflow Preventer shall be certified to NSF/ANSI/CAN 61 and 372, shall be ASSE® Listed 1013, rated to 180°F, and supplied with full port ball valves. The main body and access covers shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be silicone. The first and second checks shall be accessible for maintenance without removing the relief valve or the entire device from the line. If installed indoors, the installation shall be supplied with an air gap adapter. The assembly shall be configurable to include a sensor to monitor excessive water discharge from the relief valve for flood detection. The Reduced Pressure Principle Backflow Preventer shall be a ZURN WILKINS Model 975XL2.

    Features:

    • Easy access to first check simplifies debris removal
    • Repair kit allows for a quick fix instead of a full replacement
    • Entire unit serviceable in line
    • Stainless steel shutoff handles are corrosion resistant
    • Wye pattern design provides separate access to checks and relief valve for reduced labor costs

    Keywords: Backflow Preventer, hazard protection, Reduced Pressure Principle, Zurn Wilkins 975XL2, Reduced Pressure Principle Backflow Preventer, Reduced Pressure Backflow Preventer, relief valve, check valve, reduced pressure principle backflow prevention assembly, reduced pressure zone backflow preventer, backflow relief valve, backflow pressure relief valve, zurn 975xl2, wilkins zurn 975xl2

    Tekniset tiedot
    • Yksilöity viitezurn-975xl2-075-2
    • TuoteperheBackflow Preventers
    • TuoteryhmäReduced Pressure Principle Assembly
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-07-08
    • Painoksen numero1
    • Korkeus (tuumaa)8.5
    • Leveys (tuumaa)6.5
    • Syvyys (tuumaa)12
    Liittyviä
    • Ensisijainen materiaaliBronze
    • Suunniteltu:Yhdysvallat
    • Nettopaino (paunaa)12
    Luokitus
    • BIMobject-luokkaPutkityöt - Venttiilit
    • IFC-luokitusVenttiili
    • Uniclass 2015 -koodiPr_65_54_94_72
    • Uniclass 2015 -kuvausReduced pressure zone valves
    • CSI MasterFormat 2014 -koodi40 05 67
    • CSI MasterFormat 2014 -nimikeSpecialized Pressure and Flow-Control Valves
    • OmniClass-numero23-27 31 47
    • OmniClass-nimikePressure Regulating Valves