Käytämme evästeitä palvelujemme tuottamiseen

Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme

Z1202-HD EZCarry® High Performance Adjustable Vertical Siphon Jet Back-to-Back Hub and Spigot Water Closet Carrier

Yksilöity viite: zurn-z1202-hd4
Brändi: Zurn Industries
Tuoteperhe: Sanitary Components
Tuoteryhmä: Carrier Systems
Korkeus (tuumaa): 18
Julkaisupäivä: 2018-08-02
Painoksen numero: 1
Tyyppi: Objekti (yksittäinen objekti)
Lataa (2)

FEATURES AND BENEFITS
* Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
* Protect facilities from excessive loading with standard system design for loading up to 500 lb.
* Install faster with labor saving features on a 30% lighter system
* Reduce maintenance emergencies with carriers designed to optimize waste line carry
* Maintain a sanitary environment with wall-mounted fixture
* Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option
* Reduce adjustment time with factory-assembled trim and universal feet pre-set at 5-1/2" rough-in height

The Zurn Z1202-HD EZCarry® vertical siphon jet water closet carrier system with high performance waterway and 4" hub and spigot connections. System includes Dura-Coated cast iron double main fitting with hydro-mechanically optimized sweep and extended 2" vent, adjustable gasketed faceplates, universal floor mounted pre-fab slotted foot supports, fixture bolts, trim, stud protectors, bonded “Neo-Seal” gaskets, and corrosion resistant, adjustable 3" dia. X 6" couplings with integral test caps designed to increase flow velocity and line carry. EZCarry system complies with the requirements of ASME A112.6.1M up to a 500 lbs static load rating.


Materiaali pääasiassa: Cast iron
Materiaali toissijaisesti:
Suunniteltu: United States
Valmistettu: United States
Nettopaino (lbs): 125

BIMobject-luokka: Sanitary - Accessories
Uniclass 2.0 Koodi: PR-70-09-96
Uniclass 2.0 Kuvaus: Wall-Hung Wc Support Brackets
Uniclass 2015 Koodi: Pr_20_85_09_96
Uniclass 2015 Kuvaus: Wall-hung WC support brackets
CSI MasterFormat 2014 Code: 22 42 13.13
CSI MasterFormat 2014 Title: Commercial Water Closets
KaikkiLuokat Numero: 23-31 19 19
KaikkiLuokat Otsikko: Water Closets 
Tämä tuote on saatavana:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Accessories

Nimi Arvo
Material Cast Iron

Zurn Industries

Properties

Nimi Arvo
Approximate Weight 102 lb
Inlet Standard Diameter 4"
Outlet Standard Diameter 4"
Outlet Type Hub x Spigot
Outlet Orientation Vertical

Kaikki BIM-objektit ovat todellisia tuotteita todellisilta valmistajilta, ja ne on vahvistettu ja hyväksytty