Nous utilisons des cookies pour fournir nos services

En utilisant nos services, vous acceptez notre utilisation des cookies

Bird Wire Bird Control System

No d'article: birdx-bird-control-wire
Fabricant: Bird-X
Famille de produits: Pest Control Devices
Groupe de produits: Bird-X Bird Wire
Date de publication: 2017-02-16
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (2)

Bird wire is a discreet, humane, and highly-effective bird control solution for ledges, beams, signs, and other long surfaces. Stainless steel wires are attached to stainless steel posts at different heights, creating an uneven landing surface and making it difficult for birds to perch on the treated surface.

Details:

  • Discreet, nearly-invisible from a distance
  • Ideal solution for uneven surfaces
  • Stainless steel posts and wire – long-lasting solution
  • Nylon-coated, spring tensioned wires are attached to posts at different heights
  • Posts are secured using glue-on bases or railing clamps, depending on the situation
  • Versatile bird control product – can be installed virtually anywhere

Applications:

Effective anywhere they are applied, this physical barrier prevents pest birds from landing on long, exposed edges, including rooftop edges and ridge tiles, parapets, balustrades, window sills, string courses, beams, pipes, on high-profile historic building, modern buildings, and anywhere aesthetics matter most.

Bird wire is a bird control solution used to prevent large pest birds from landing, including pigeons, seagulls, crows, and many more.

Benefits:
  • Cut down on cleanup and repair costs 
  • Adhere to government and safety inspection requirements
  • Protect buildings, equipment, and vehicles from corrosive bird droppings 
  • Reduce health & liability risks associated with pest bird infestation 
  • Prevent the spread of diseases, such as West Nile, Salmonella and E. Coli
  • Eliminate fire hazards caused by birds building nests in vents and chimneys
  • Save outdoor grounds from bird damage and increase property aesthetics
  • Decrease nuisance for residents, workers, customers, and other visitors
  • Oldest, most reliable method of preventing birds from landing on unwanted surfaces

Stainless steel wire cable, 1×7 nylon-coated, .7mm diameter
Wire comes in 3 lengths: 250ft., 500ft., and 1,000ft.
Stainless steel posts have flattened heads with hold for wire
Posts come in 4 sizes: 3.5”, 4.5”, 5”, and 6”
Various glue-on bases, railing clamps, springs, and crimps available for installation


Materiau principal:
Materiau secondaire:
Créé en:
Fabriqué en:

Catégorie de BIMobject: Electronics - Other
Ce produit est disponible en:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

Tous les objets BIM sont des produits réels de fabricants réels confirmés et approuvés