SunGuard® SNX 51/23, Clear Glass, Double Glaze (North America)

SunGuard® SNX 51/23, Clear Glass, Double Glaze (North America)

Low-E and Solar Control
Light is beautiful. Excessive heat is not. SunGuard Advanced Architectural Glass offers three different product series — SuperNeutral, High Performance, Solar — to create striking statements of light and color while earning LEED points and controlling energy costs.

SuperNeutral Series Low-E - SuperNeutral products deliver high light transmittance while reducing solar heat gain. Their neutral appearance is the most similar to clear uncoated glass.

SuperNeutral SNX 51/23 - SNX 51/23 is the first product on the market with a visible light above 50% and a solar heat gain coefficient reaching as low as 0.23. Along with low reflectivity and a neutral blue color, it represents a breakthrough combination of light, appearance and solar control that meets increasingly strict energy codes.

SunGuard IS 20 - An interior surface coating that can be used on a double or triple glaze insulating glass unit to lower the u-factor by an additional .05 of a point.

Project Specific Custom BIM Content – Request project specific custom content from the Guardian BIM Generator. The BIM Generator works with the Guardian Performance Calculator as part of a suite of online Glass Analytic tools. These tools are a comprehensive suite of engineering and analytical tools that demonstrate the advantages of high performance glass in building facades. The Performance Calculator provides modeling of the thermal and optical properties for a glass make-up ranging from monolithic uncoated glass to highly complex combinations of substrates, coatings and interlayers. These project specific created make-ups can then be integrated into the Guardian Building Energy Calculator to compare energy cost and consumption information based on hourly simulations of user specified glass make-ups, building parameters and geography. Once a selection has been made from the comparative tools, you have the ability to request project specific custom BIM content from within the Performance Calculator. Content is available as a curtain wall panel or a window based generic model.

Spécification
  • PRODUCT: SunGuard® SNX 51/23 on Clear

    DOUBLE GLAZE PERFORMANCE VALUES:

    TRANSMITTANCE
    Visible Light: 51%
    Ultraviolet: 11%
    Solar Energy: 19%
    Light to Solar Gain (LSG): 2.19
     
    REFLECTANCE
    Visible Light Outside: 14%
    Visible Light Inside: 14%
    Solar Energy Outside: 36%
     
    U-VALUE
    Winter Nighttime - Argon(90%): 0.24
    Winter Nighttime - Air: 0.29
    Summer Daytime - Air: 0.27
     
    HEAT GAIN
    Relative Heat Gain (RHG): 57
    Solar Heat Gain Coefficient (SHGC): 0.23
     
    COMPOSITION
    IG: 6 mm/12.7 mm/6 mm - Coating on surface #2
    Outboard lite: SunGuard SNX 51/23 on Clear
    Inboard lite: Guardian Float Clear
    Calculation Standard: NFRC-2010

Spécifications techniques
  • Réference unique.snx_5123_dg_cg_naca
  • Famille de produitsSunGuard
  • Groupe de produitsDouble Glazed
  • TypeObjet (objet simple)
  • Date de publication2018-01-14
  • Numéro d'édition1
En rapport
  • Matériel principalVerre
  • Matériel secondaireVerre
  • Conçu enÉtats-Unis
  • Fabriqué enÉtats-Unis
Classification
  • BIMobject CatégorieMatériaux de construction - Vitrage
  • Classification IFCFenêtre
  • Nom UNSPSCDoors and windows and glass
  • Code UNSPSC3017
  • Code Uniclass 1.4L6332
  • Description de l'Uniclass 1.4Glass
  • Code Uniclass 2.0PR-45-57-34
  • Description de l'Uniclass 2.0Glass Panels
  • Code Uniclass 2015Pr_25_71_33_35
  • Description de l'Uniclass 2015Glass panels
  • Code de référence NBS45-57-34
  • Description de référence NBSGlass Panels
  • Code CSI MasterFormat 201408 81 00
  • Titre CSI MasterFormat 2014Glass Glazing
  • Numéro OmniClass23-17 15 11
  • Code CSI UniFormat IIB2020
  • Titre CSI UniFormat IIExterior Windows

Disponibilité de la région

Amérique du Nord
États-Unis
Canada
Mexique
Anguilla
Antigua-et-Barbuda
Aruba
Barbade
Belize
Bermudes
Îles Vierges britanniques
Pays-Bas caribéens
Îles Caïmans
Saint-Martin
Costa Rica
Cuba
Curaçao
Dominique
République dominicaine
El Salvador
Groenland
Grenade
Guadeloupe
Guatemala
Haïti
Honduras
Jamaïque
Martinique
Montserrat
Nicaragua
Panama
Porto Rico
Saint-Kitts-et-Nevis
Sainte-Lucie
Saint-Pierre-et-Miquelon
Saint-Vincent et les Grenadines
Saint-Barthélemy
Saint-Martin
Bahamas
Republique de Trinite et Tobago
Îles Turks et Caïques
Îles Vierges des États-Unis