En utilisant nos services, vous acceptez notre utilisation des cookies ici. !

Accepter
;

V 5030 SEL

No d'article: 1023
Fabricant: Hörmann KG
Famille de produits: Industrial doors
Groupe de produits: High-speed doors
Largeur (mm): 5000
Hauteur (mm): 5000
Date de publication: 2021-01-03
Numéro d'édition: 1
Type:
Télécharger (18)
Hörmann high-speed door V 5030 SEL SoftEdge®

Self-supporting door construction for interior applications with fabric curtain,
SoftEdge and anti-crash system.

Performance characteristics: CE mark according to DIN EN 13241-1

with Environmental Product Declaration (EPD*) according to ISO 14025 and prEN 15804 *ift Rosenheim EPD-HSEL-0.9.1m/s.


Dimensions (width x height): 2000-5000 x 2000-5000 mm

Application areas: Commercial halls, industrial halls, warehouses, internal door, material processing, industrial doors

Door leaf:
Curtain made of textile-reinforced UPVC, 1.5 mm thick, with 900 mm vision field made of transparent UPVC, 2 mm thick, from approx. 1300 mm above floor, spring steel wind locks in curtain pockets, with lateral twin rollers, SoftEdge® rubber bottom profile with monitoring via a radio crash switch. Optional version without vision fields.

Surface:
Curtain available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey.

Door guide:
Self-supporting side guides made of canted, galvanized material, side element seal H-PVC/TPE and shaft made of galvanized precision tube. Optional version in stainless steel V2A.

Door optional extras:
Optional operator cover galvanized/stainless steel V2A

Door operation:
Direct drive operator with electro-magnetic brake, integral catch safety device, digital limit switch, motor power 1.1 kW, connecting voltage 230 V, 50 Hz, protection category IP 54, operator side right/left, emergency opening via emergency crank handle.

Control BK 150 FU E 1 in plastic control cabinet, IP 54, 1-phase, 230 V, size (W x H x D) = 230 x 460 x 200 mm, frequency converter, electronic travel limit setting, Open-Stop-Close membrane push button, automatic timer and display. Connection cable with CEE plug and 3 volt-free contacts.

Closing edge safety device via self-monitoring safety light grille integrated in the side guides, max. monitoring height 2500 mm, in IP 67 version.

Door travel speeds:
Opening: approx. 2.0 m/s
Closing: approx. 0.8 m/s

Fitting:
Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door.

Application areas: Commercial halls, industrial halls, warehouses, internal door, material processing, industrial doors


Materiau principal: PVC
Materiau secondaire: Galvanized steel
Créé en: Germany
Fabriqué en: Germany

Catégorie de BIMobject: Portes - Portes industrielles
Classification IFC: Door
Nom UNSPSC: Doors
Code UNSPSC: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 la description: Doors
Uniclass 2.0 Code: SS-25-30-20-40
Uniclass 2.0 la description: Industrial Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_40
Uniclass 2015 la description: Industrial doorset systems
NBS Reference Code: 25-30-20-40
NBS Reference la description: Industrial Doorset Systems
Numéro OmniClass: 23-17 11 17 25 11
Titre OmniClass: Roller Shutter Overhead Plastic Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
Ce produit est disponible en:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®