En utilisant nos services, vous acceptez notre utilisation des cookies ici. !

Accepter
;

V 6020 TRL

No d'article: 1025
Fabricant: Hörmann KG
Famille de produits: Industrial doors
Groupe de produits: High-speed doors
Largeur (mm): 6000
Hauteur (mm): 7000
Date de publication: 2021-01-03
Numéro d'édition: 1
Type:
Télécharger (18)
Hörmann high-speed door V 6020 TRL

Self-supporting door construction, suitable for interior and exterior use, with transparent curtain.

Performance characteristics: CE mark according to DIN EN 13241-1

with Environmental Product Declaration (EPD*) according to ISO 14025 and prEN 15804 *ift Rosenheim EPD-HSEL-0.9.1.

Dimensions (width x height): 2000-6000 x 2000-7000 mm

Application areas: Commercial halls, industrial halls, warehouses, external door, material processing, industrial doors

Door leaf:
Curtain made of transparent UPVC, 4 mm thick, with spring steel wind locks in coloured curtain pockets, more than 80% translucent, bottom seal profile made of aluminium, with EPDM bottom seal. Optional version made of fabric with/without transparent vision field (over 25 m2 as standard)

Surface:
Fabric curtain pockets in orange-red, blue or grey

Door guide:
Self-supporting side guides made of canted, galvanized material, door leaf tension via tensioning system behind removable cladding, shaft made of galvanized precision tube. Optional version in stainless steel V2A.

Door optional extras:
Optional operator cover galvanized/stainless steel V2A

Door operation:
Direct drive operator with electro-magnetic brake, integral catch safety device, digital limit switch, motor power 1.1 – 2.2 kW, connecting voltage 230 V/400 V, 50 Hz, protection category IP 54, operator side right/left, emergency opening via emergency crank handle.

Control for door weight ≤ 95 kg, BK 150 FU E 1 in plastic control cabinet, IP 54, 1-phase, 230 V, size (W x H x D) = 230 x 460 x 200 mm, frequency converter, electronic travel limit setting, Open-Stop-Close membrane push button, automatic timer and display. Connection cable with CEE plug and 3 volt-free contacts.

Control for door weight ≥ 95 kg, AK 500 FUE 1 in plastic control cabinet, IP 54, 3-phase, 400 V, size (W x H x D) = 230 x 460 x 200 mm, frequency converter, electronic travel limit setting, Open-Stop-Close membrane push button, automatic timer and display. Connection cable with CEE plug and 3 volt-free contacts.

Closing edge safety device via self-monitoring safety light grille integrated in the side guides, max. monitoring height 2500 mm, in IP 67 version.

Door travel speeds:
Opening: approx. 2.0 m/s
Closing: approx. 0.5 m/s

Fitting:
Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door.

Application areas: Commercial halls, industrial halls, warehouses, external door, material processing, industrial doors


Materiau principal: PVC
Materiau secondaire: Galvanized steel
Créé en: Germany
Fabriqué en: Germany

Catégorie de BIMobject: Portes - Portes industrielles
Classification IFC: Door
Nom UNSPSC: Doors
Code UNSPSC: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 la description: Doors
Uniclass 2.0 Code: SS-25-30-20-40
Uniclass 2.0 la description: Industrial Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_40
Uniclass 2015 la description: Industrial doorset systems
NBS Reference Code: 25-30-20-40
NBS Reference la description: Industrial Doorset Systems
Numéro OmniClass: 23-17 11 17 25 11
Titre OmniClass: Roller Shutter Overhead Plastic Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors