En utilisant nos services, vous acceptez notre utilisation des cookies ici. !

Accepter
;

KSI 40-1, security door

No d'article: 431
Fabricant: Hörmann KG
Famille de produits: Multi-purpose and project doors
Groupe de produits: Security doors
Largeur (mm): 1250
Hauteur (mm): 2250
Date de publication: 2021-01-05
Numéro d'édition: 1
Type:
Télécharger (18)
Hörmann KSi 40-1 steel security door

Break-in-resistant door set acc. to DIN EN 1627
Resistance class RC2 (attack side: hinge and opposite hinge side)

with Environmental Product Declaration (EPD*) acc. to ISO14025 and prEN15804 *ift Rosenheim EPD-TMZ-0.3.

Dimensions (width x height): 625-1250 x 1700-2250 mm

Application areas: Partition, burglar protection, external door

Door leaf: rebated on 3 sides, thick rebate, sheet thickness 0.8 mm, insulation: mineral wool infill, fully bonded with the door shells, door bottom edge with double lip seal (frame with aluminium semicircular threshold), 1 steel security bolt on the hinge side

Climatic class:
Climatic class III, based on RAL RG 426

Mechanical duty category:
„S", based on RAL RG 426

Surface finish: door leaf made of galvanized material, powder-coated primer in Traffic white based on RAL 9016

Fittings: Multiple-point locking with 2 additional steel bolts, aluminium F1 security lever/knob handle set according to DIN 18257 class ES 1 with short escutcheon, pull-off protection, drill-proof profile cylinder 40.5 + 27.5 acc. to DIN 18254, PZ-3-BS, 3 keys and security certificate

Hinges: 2 galvanized three-part hinges WF with securing pin

Thermal insulation: U = 1.7 W/m² K, in combination with a corner frame
Building structure/connections:
Lintel area:...........
On the side:.......

Application areas: Partition, burglar protection, external door


Materiau principal: Steel
Materiau secondaire: Mineral wool
Créé en: Germany
Fabriqué en: Germany

Catégorie de BIMobject: Portes - Sécurité
Classification IFC: Door
Nom UNSPSC: Doors
Code UNSPSC: 301715
Uniclass 1.4 Code: L41121
Uniclass 1.4 la description: Firedoors
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 la description: Doorset Systems
Uniclass 2015 Code: Pr_30_59_24_52
Uniclass 2015 la description: Metal doorsets
NBS Reference Code: 25-30-20-20
NBS Reference la description: Doorset Systems
CSI MasterFormat 2014 Code: 08 13 00
CSI MasterFormat 2014 Title: Metal Doors
Numéro OmniClass: 23-17 11 13 15
Titre OmniClass: Steel Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors