The Crown

The Crown by artist Malin Mena is a blown-glass chandelier that pushes at the limits of material possibility. Assembled from chains of blown-glass bulbs that are suspended around an underlying metal structure, The Crown is an amphora-shaped chandelier that glows with a soft, verdigris light.

“Glass is a magical and seductive material,” explains Malin. “With The Crown, I wanted to emphasize that quality through lighting, which is why I turned to Örsjö. Pairing the beauty of glass with iron, brass and copper elements has helped to blur the boundary between artwork and light fixture.”
Spécifications techniqueschevron droit
Lienschevron droit
En rapportchevron droit
Classificationchevron droit

Disponibilité de la région

Europe
Suède