Nous utilisons des cookies pour fournir nos services. En utilisant nos services, vous acceptez notre utilisation des cookies.
;

Montana - MONTAFORM® - Facade Cladding Profiles for Architectural Wall Cladding systems

No d'article: montana-montaform
Fabricant: Tata Steel
Famille de produits: Wall Systems
Groupe de produits: Montana
Date de publication: 2017-04-28
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (1)
Our MONTAFORM® Design profiles offer you the possibility to put your own ideas into practice. Not only that you can choose between types of metal, colours and coatings – you also decide the profile shape! Our modern machine pool enables us to manufacture virtually any conceivable profiled sheet, making numerous angular or round shapes possible. We have defined some of them as standard; these can be ordered just as they come, or they can serve as the basis or inspiration for your own profile. MONTAFORM® Design profiles are suitable for rear-ventilated metal façades on new buildings as well as for renovation projects.

CE marked to EN 1090-2:2008/A1:2011 EXC2. Steel (according to DIN EN 10346) grade S320GD+Z(ZM). Aluminium (according to DIN EN 485-2). Available in lengths from 60mm to 6m. Available with a Colorcoat finish to 25my and a Fire Rating of Class A1


Materiau principal: Steel
Materiau secondaire: Aluminium
Créé en: Switzerland
Fabriqué en: Switzerland

Catégorie de BIMobject: Murs - Revêtement
Classification IFC: Wall
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68_50
Uniclass 2015 Description: Metal profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
Numéro OmniClass: 23-15 15 17 13
Titre OmniClass: Metal Wall Cladding Sheets
Ce produit est disponible en:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®