Nous utilisons des cookies pour fournir nos services. En utilisant nos services, vous acceptez notre utilisation des cookies.
;

SAB Liner Trays - Wall and roof cladding system inner liner

No d'article: sab-linertrays-wall-and-roof
Fabricant: Tata Steel
Famille de produits: Wall Systems
Groupe de produits: SAB Profiel
Date de publication: 2017-01-06
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (2)
SAB structural liner trays offer freedom when choosing and mounting exterior plating and are very fire-resistant if used with glass wool or rock wool insulation material. They also contribute well to sound insulation, where the option of perforation improves the acoustic properties even more.

SAB Structural liner trays are supplied as standard sendzimir galvanized or with an interior coating of 15 mu (PE 15) in the colour RAL 9002 (grey-white) or colour RAL 9010 (white). CE marked to NEN-EN 1090-2:2008/A1:2011 EXC2.


Materiau principal: Steel
Materiau secondaire:
Créé en: Netherlands
Fabriqué en: Netherlands

Catégorie de BIMobject: Murs - Revêtement
Uniclass 1.4 Code: JH31
Uniclass 1.4 la description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 la description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68
Uniclass 2015 la description: Profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference la description: Metal Profiled Sheet Cladding Systems
Numéro OmniClass: 23-15 15 17 13
Titre OmniClass: Metal Wall Cladding Sheets