Nous utilisons des cookies pour fournir nos services

En utilisant nos services, vous acceptez notre utilisation des cookies

;

Pinnacle Clad – Double Hung & Glide-by

No d'article: windsorwindows-0002
Fabricant: Windsor Windows
Famille de produits: Windows
Groupe de produits: Pinnacle Clad
Date de publication: 2017-01-20
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (42)

Our top-of-the-line Pinnacle clad and wood windows and doors offer a large selection of styles and shapes. The exterior comes in a low maintenance extruded aluminum cladding. You can choose from:

  • 22 standard colors
  • 20 feature colors
  • 8 anodized finishes

The interiors of our Pinnacle product lines are made from the finest woods available, including Clear Select Pine, Natural Alder or Douglas Fir.

Pinnacle Clad – Double Hung & Glide-by
  • Warmth and beauty of Clear Select Pine, Natural Alder or Douglas Fir interior; can be painted or stained
  • Clad units offer a strong, durable extruded aluminum exterior sash and frame for low-maintenance
  • EZ Tilt sash with compression jambliner for easy cleaning and sash removal
  • Recessed lock and keeper for a sleek appearance
  • Block and tackle balance system for easy removal and sash operation
  • Concealed jambliner option available - for details click here. (Excludes Win-Pac and Legend HBR)


Materiau principal: Wood
Materiau secondaire: Aluminium
Créé en: United States
Fabriqué en: United States

Catégorie de BIMobject: Windows - Other
Ce produit est disponible en:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Windows - Other

Nom Valeur
Design Pressure 30 ; 35
Height 12 ; 14 ; 16 ; 18 ; 24 ; 30 ; 36 ; 36.75 ; 40.75 ; 48.75 ; 52.75 ; 56.75 ; 60.75 ; 64.75 ; 68.75 ; 72.75 ; 76.75 ; 80.75
Width 13.375 ; 15.375 ; 17.375 ; 21.375 ; 25.375 ; 29.375 ; 33.375 ; 37.375 ; 41.375 ; 45.375 ; 49.375 ; 61.375 ; 73.375

Windsor Windows

Properties

Nom Valeur
Grille Options 7/8" Perimeter Grille | 7/8" Stick Grille | 1-1/4" Perimeter Grille | 1-1/4" Stick Grille | 3/4" Profiled Inner Grille | 1" Profiled Inner Grille | 13/16" Flat Inner Grille | 7/8" Interior Wood Windsor Divided Lite | 7/8" Exterior Clad Windsor Divided Lite | 1-1/4" Interior Wood Windsor Divided Lite | 1-1/4" Exterior Clad Windsor Divided Lite | 5/8" Short Putty Windsor Divided Lite | 7/8" Short Putty Windsor Divided Lite | 2" Exterior Low Profile Simulated Check Rail
Feature Colors Antique Bronze | Beige | Boysenberry | Brick Red | Burnt Pumpkin | Burnt Sun | Camarillo Green | Coastal Tan | Copper | Dark Bronze | Dijon | French Vanilla | Midnight Blue | Patina Green | Pueblo Tan | Putty | Redwood | Sierra Tan | Stormy Monday | Sunflower
Standard Colors Appalachian Brown | Black | Bronze | Charcoal Gray | Cinnamon | Clay | Clear | Desert Dust | Dove Gray | Hunter Green | Ivory | Linen | Military Blue | Red River Rouge | Sable | Sage Brown | Sage Green | Sandstone | Slate Gray | Tan | Walnut | White
Screens BetterVue® (Standard) | UltraVue®
Anodized Finishes Black | Champagne | Clear | Copper | Dark Bronze | Extra Dark Bronze | Light Bronze | Medium Bronze
Interior Finish Clear Select Pine | Douglas Fir | Natural Alder | Painted White | Primed
Glass Options LoE 366 - Standard | Dual Low-E | LoE 240 | LoE 272 | Clear | Gray Tint | Bronze Tint | Obscure | Satin Etch | Glue Chip (Special order item) | Rain (Special order item) | Reed (Special order item)
Hardware White | Champagne | Bright Brass | Bronze | Satin Nickel | Faux Bronze | Oil Rubbed Bronze | Black
Exterior Trim WM 180 Brickmould | Williamsburg - Not available in Glide-by

Tous les objets BIM sont des produits réels de fabricants réels confirmés et approuvés