En utilisant nos services, vous acceptez notre utilisation des cookies ici. !

Accepter
;

1 Johans super chair2

No d'article: 1-johans-super-chair2
Fabricant: BIMobject (Demo)
Famille de produits: Aquecimento
Groupe de produits: test
Largeur (mm): 100
Hauteur (mm): 1000
Profondeur (mm): 0.5
Date de publication: 2018-01-01
Numéro d'édition: 3
Type: Object (single object)
Télécharger (1)

Lorem dolor sit amet, co nsectetur adipiscing elit. Nam a dui eu sem mattis lobortis4. Nullam aliquet rhoncus neque, eu accumsan lectus. Ut ligula arcu, rutrum ac bibendum et, egestas in quam. Nullam vel urna eu dui porta tempor eu porta massa. In tempus, elit porttitor volutpat venenatis, lorem sem ultrices justo, sed ultricies orci mauris eu nisl. Proin ac velit consectetur, ultricies nibh non, tempus mi.
[LIST]
option1
option2
option3
[/LIST]

Quisque tempor pellentesque tortor, in bibendum est suscipit et. In lobortis ac justo ut luctus. Praesent justo massa, venenatis vel eros ac, sodales convallis tortor. In interdum, dolor eu pulvinar pulvinar, nunc enim malesuada velit, non blandit nisi libero vitae libero. Nunc quis odio eu nisl sagittis pretium. Interdum et malesuada fames ac ante ipsum primis in faucibus.
[LIST]
option1
option2
option3
[/LIST]

TEST


Materiau principal: Brass
Materiau secondaire: Fabric
Créé en: Sweden
Fabriqué en: Argentina
Poids net (Kg): 10.5672112357879

Catégorie de BIMobject: Matériaux de construction - Maçonnerie
Nom UNSPSC: Turbine engines
Code UNSPSC: 26101506
Uniclass 1.4 Code: L87
Uniclass 1.4 la description: Furnishings, ornaments, internal decoration
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 la description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Ac_05_00_80
Uniclass 2015 la description: Strategic brief preparation
NBS Reference Code: 31-12
NBS Reference la description: Chairs, Seats And Bench Seating
Numéro OmniClass: 23-15 15 15
Titre OmniClass: Wall Cladding Panels
Ce produit est disponible en:
Europe
  • Sweden
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Nom Valeur
Education https://www.aecdaily.com/course.php?node_id=1965180&tabidx=viewcoursedetails&company=Kohler+Co.&subtabidx=osp

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Assett Identifier test
Bar Code test
Created By test
Created On test
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Created By test
Created On test

Mortarr

Mortarr_Links

Mortarr_Links

A set of properties to link to Mortarr Projects

Nom Valeur
Project https://www.mortarr.com/gasser-chair-company/

System Family Properties

MaterialProperties

Nom Valeur
Density 12 — 16
Electric Resistivity 12
Emissivity 56
M Fire Rating EI150
Thermal Transmittance 1.2
λ-value 500

SystemFamilyProperties

Nom Valeur
Density 12 — 16
M Fire Rating EI150
Maximum Span 6000 mm — 14000 mm
Thermal Transmittance 1.2
λ-value 500

BIMobject®