En utilisant nos services, vous acceptez notre utilisation des cookies ici. !

Accepter
;

Kevon New Product 1

No d'article: kevon-new-product-1
Fabricant: BIMobject (Demo)
Famille de produits: Kevon New Family
Groupe de produits: Kevon New Group
Largeur (mm): 34
Hauteur (mm): 23
Profondeur (mm): 424
Date de publication: 2021-02-26
Numéro d'édition: 1
Type: Building Material
Télécharger (1)

Series 009 Reduced Pressure Zone Assembly Backflow Preventers are designed to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. They have a bronze body construction (1/4 to 2 in.) or FDA approved epoxy coated cast iron (2 1/2 to 3 in.), two in-line independent check valves, replaceable check seats with an intermediate relief valve, and ball valve test cocks. Series 009 is ideal for protection of health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).

Features

  • Compact, space-saving design
  • Single cover, top-entry design allows for convenient access for maintenance
  • Captured springs for safe maintenance
  • Seats and seat discs are replaceable

Series 009 Reduced Pressure Zone Assembly Backflow Preventers are designed to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. They have a bronze body construction (1/4 to 2 in.) or FDA approved epoxy coated cast iron (2 1/2 to 3 in.), two in-line independent check valves, replaceable check seats with an intermediate relief valve, and ball valve test cocks. Series 009 is ideal for protection of health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).


Materiau principal: ABS
Materiau secondaire: ABS
Créé en: American Samoa
Fabriqué en: China
Poids net (Kg): 42

Catégorie de BIMobject: Matériaux de construction - Béton
Classification IFC: Air Terminal
Ce produit est disponible en:
Europe
  • France
  • Sweden

BIMobject®