En utilisant nos services, vous acceptez notre utilisation des cookies ici. !

Accepter
;

System Wall Demo

No d'article: System-wall-demo
Fabricant: BIMobject (Demo)
Famille de produits: Panels
Groupe de produits: Solid Surface
Date de publication: 2013-04-28
Numéro d'édition: 1
Type: Building Material
Télécharger (3)
BIMobject Lena wall demo


Materiau principal: Insulation
Materiau secondaire: Wood
Créé en: Sweden
Fabriqué en: Sweden

Catégorie de BIMobject: Murs - Divers
Classification IFC: Wall
Nom UNSPSC: Wall finishing materials
Code UNSPSC: 301615
Uniclass 1.4 Code: L513
Uniclass 1.4 la description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Uniclass 2.0 Code: SS-25-05
Uniclass 2.0 la description: Wall And Barrier Substructure Systems
NBS Reference Code: 25-60
NBS Reference la description: Wall And Barrier Accessory Systems
Numéro OmniClass: 23-13 33 15
Titre OmniClass: Wall Exteriors
Ce produit est disponible en:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden
North America
  • United States
South America
  • Brazil

BIMobject SEEK Properties

Walls - Other

Nom Valeur
Colour Blue
M Fire Rating El60
Thickness 450 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Created By matthew@bimobject.com
Created On 20151117
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Colour Blue
Created By matthew@bimobject.com
Created On 20151117
Expected Life 50
Finish Plasterboard
Manufacturer Knauf

System Family Properties

MaterialProperties

Nom Valeur
Density 205
M Fire Rating El60
R Value 300
Thermal Transmittance 0,26

SystemFamilyProperties

Nom Valeur
Density 205
M Fire Rating El60
Mass 51
Maximum Height 4300 mm
Maximum Span 14000 mm
R Value 300
Sound Transmission Class 61
Thermal Transmittance 0,26
Thickness 450 mm

BIMobject®