Electrolux FS Fridge_Freezer Bottom Freezer Silver+Stainless Steel Door with Antifingerprint 912 1776
Electrolux

Electrolux FS Fridge_Freezer Bottom Freezer Silver+Stainless Steel Door with Antifingerprint 912 1776

Electrolux FS Fridge_Freezer Bottom Freezer Silver+Stainless Steel Door with Antifingerprint 912 1776 Electrolux Design We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs.
Spécification
  • EN6086JOX 925993192
Spécifications techniques
  • Réference unique.Electrolux_FS_Fridge_Freezer_Bottom_Freezer_Silver_Stainless_Steel_Door_with_Antifingerprint_912_1776
  • Famille de produitsFridge Freezer
  • Groupe de produitsFree Standing Fridge Freezer
  • Date de publication2021-05-06
  • Numéro d'édition1
Classification
  • BIMobject CatégorieCuisines - Appareils de cuisine
  • Classification IFCObjet
  • Code Uniclass 1.4L8321
  • Description de l'Uniclass 1.4Refrigerators
  • Code Uniclass 2.0PR-35-14-15
  • Description de l'Uniclass 2.0Combined Fridge-Freezers
  • Code Uniclass 2015Pr_40_70_31_72
  • Description de l'Uniclass 2015Refrigerators
  • Code de référence NBS35-14-15
  • Description de référence NBSCombined Fridge-Freezers
  • Code CSI MasterFormat 201411 30 13.13
  • Titre CSI MasterFormat 2014Residential Kitchen Appliances
  • Numéro OmniClass23-21 23 33